ArchitectureQDR-II+, ODT
-
Bank SwitchingN
-
Burst Length (Words)4
-
Data Widthx 18
-
Density144 MBit
-
ECCN
-
FamilyQDR-II+, ODT
-
Frequency550 MHz
-
InterfacesParallel
-
Lead Ball FinishSn/Pb
-
On-Die TerminationY
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range1.7 V to 1.9 V
-
Organization (X x Y)8Mb x 18
-
Peak Reflow Temp260 °C
-
QualificationIndustrial
-
Read Latency (Cycles)2.5
| Recommended | ||
|
OPN
|
CY7C2663KV18-550BZI | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | FBGA-165 (51-85195) | |
| Packing Size | 105 | |
| Packing Type | TRAY | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | No | |
| Halogen Free | Yes | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
TH
|
|
| Country of Diffusion (CoD) |
TW
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | FBGA-165 (51-85195) |
| Packing Size | 105 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
TH
|
| Country of Diffusion (CoD) |
TW
|
Features
- QDR II+ SRAM, 4-word burst
- 550 MHz clock, 1100 MHz DDR data
- Separate read/write data ports
- Supports concurrent transactions
- 2.5-cycle read latency (DOFF=1)
- 1-cycle read latency mode (DOFF=0)
- On-die termination for D/BWS/K
- Echo clocks (CQ/CQ) for capture
- QVLD pin indicates valid output data
- PLL locks with 20 µs stable clock
- PLL operates down to 120 MHz
- VDD 1.7–1.9 V; VDDQ 1.4 V–VDD
Benefits
- High bandwidth with fewer addresses
- Faster transfers at 1100 MHz DDR
- No bus turnarounds, lower latency
- Read+write same time boosts throughput
- Predictable 2.5-cycle read timing
- 1-cycle reads cut access delay
- ODT reduces external termination BOM
- CQ/CQ eases timing at high speed
- QVLD simplifies receive data capture
- PLL stabilizes data placement
- Runs PLL even at 120 MHz clocks
- Works with 1.4 V or 1.5 V I/O
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.