Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
CY7C1545KV18-450BZXI
END OF LIFE
discontinued
RoHS Compliant
Lead-free

CY7C1545KV18-450BZXI

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY7C1545KV18-450BZXI
CY7C1545KV18-450BZXI


Product details

  • Architecture
    QDR-II+
  • Bank Switching
    N
  • Burst Length (Words)
    4
  • Data Width
    x 36
  • Density
    72 MBit
  • ECC
    N
  • Family
    QDR-II+
  • Frequency
    450 MHz
  • Interfaces
    Parallel
  • Lead Ball Finish
    Sn/Ag/Cu
  • On-Die Termination
    N
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    1.7 V to 1.9 V
  • Organization (X x Y)
    2Mb x 36
  • Peak Reflow Temp
    260 °C
  • Qualification
    Industrial
  • Read Latency (Cycles)
    2

OPN
CY7C1545KV18-450BZXI
Product Status discontinued
Infineon Package
Package Name FBGA-165 (51-85180)
Packing Size 680
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
TW

Product Status discontinued
Infineon Package
Package Name FBGA-165 (51-85180)
Packing Size 680
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
TW

Applications

Documents

Design resources

Developer community