CY7C1474V25-200BGC

CY7C1474V25-200BGC

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY7C1474V25-200BGC
CY7C1474V25-200BGC


Product details

  • Architecture
    NoBL, Pipeline
  • Bank Switching
    N
  • Data Width
    x 72
  • Density
    72 MBit
  • ECC
    N
  • Family
    NoBL
  • Frequency
    200 MHz
  • Interfaces
    Parallel
  • Lead Ball Finish
    Sn/Pb
  • On-Die Termination
    N
  • Operating Temperature range
    0 °C to 70 °C
  • Operating Voltage range
    2.38 V to 2.63 V
  • Organization (X x Y)
    1Mb x 72
  • Peak Reflow Temp
    220 °C
  • Qualification
    Commercial
  • Read Latency (Cycles)
    1

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant

Applications

Documents

Design resources

Developer community