CY7C1463KV33-133AXC
Active and preferred
RoHS Compliant
Lead-free

CY7C1463KV33-133AXC

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY7C1463KV33-133AXC
CY7C1463KV33-133AXC


Product details

  • Architecture
    NoBL, Flow-through
  • Bank Switching
    N
  • Data Width
    x 18
  • Density
    36 MBit
  • ECC
    N
  • Family
    NoBL
  • Frequency
    133 MHz
  • Interfaces
    Parallel
  • Lead Ball Finish
    Ni/Pd/Au
  • On-Die Termination
    N
  • Operating Temperature range
    0 °C to 70 °C
  • Operating Voltage range
    3.14 V to 3.63 V
  • Organization (X x Y)
    2Mb x 18
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2031
  • Qualification
    Commercial
  • Read Latency (Cycles)
    1

OPN
CY7C1463KV33-133AXC
Product Status active and preferred
Infineon Package
Package Name TQFP-100 (51-85050)
Packing Size 144
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2031
Launch Date 03/2022
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
TW
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TQFP-100 (51-85050)
Packing Size 144
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2031
Launch Date 03/2022
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
TW
CY7C1463KV33-133AXC is not present in the provided datasheet (Doc 001-66680), which covers CY7C1460KV33/CY7C1460KVE33/CY7C1462KVE33 only. It describes 36-Mbit (1M × 36 or 2M × 18) 3.3 V synchronous pipelined burst SRAMs with NoBL architecture, registered I/O, up to 250 MHz operation (2.5 ns tCO), byte writes, linear/interleaved bursts, ZZ sleep mode, and IEEE 1149.1 JTAG; ECC is included on KVE variants.

Features

  • 36-Mbit sync pipelined SRAM
  • NoBL logic, zero wait-state bursts
  • Supports 250-MHz bus operation
  • Clock-to-output tCO max 2.5 ns
  • Fully registered I/O on rising clock
  • On-chip burst counter, up to 4 beats
  • Linear or interleaved burst sequence
  • Byte write with BW[x] byte selects
  • Self-timed synchronous write
  • CEN clock enable suspends operation
  • ZZ sleep mode with data retention
  • IEEE 1149.1 JTAG boundary scan

Benefits

  • Zero wait states boost throughput
  • 250 MHz supports fast datapaths
  • 2.5 ns tCO reduces read latency
  • Registered I/O eases timing closure
  • 4-beat bursts cut address toggling
  • Burst mode fits cacheline transfers
  • Byte writes simplify RMW updates
  • Self-timed writes simplify control
  • CEN enables quick pause/resume
  • ZZ sleep lowers standby power
  • Data retained in sleep protects data
  • JTAG scan speeds board test

Applications

Documents

Design resources

Developer community