CY7C1425KV18-250BZXC

CY7C1425KV18-250BZXC

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY7C1425KV18-250BZXC
CY7C1425KV18-250BZXC


Product details

  • Density
    36 MBit
  • Family
    QDR-II
  • Frequency
    250 MHz
  • Interfaces
    Parallel
  • Lead Ball Finish
    Sn/Ag/Cu
  • Operating Temperature range
    0 °C to 70 °C
  • Operating Voltage range
    1.7 V to 1.9 V
  • Organization (X x Y)
    4M x 9
  • Peak Reflow Temp
    260 °C
  • Qualification
    Commercial

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant

Applications

Documents

Design resources

Developer community