Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
CY7C1412KV18-250BZC
END OF LIFE
discontinued

CY7C1412KV18-250BZC

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Density
    36 MBit
  • Family
    QDR-II
  • Frequency
    250 MHz
  • Interfaces
    Parallel
  • Lead Ball Finish
    Sn/Pb
  • Operating Temperature range
    0 °C to 70 °C
  • Operating Voltage range
    1.7 V to 1.9 V
  • Organization (X x Y)
    2M x 18
  • Peak Reflow Temp
    260 °C
  • Qualification
    Commercial

OPN
CY7C1412KV18-250BZC
Product Status discontinued
Infineon Package
Package Name FBGA-165 (51-85180)
Packing Size 680
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free No
Halogen Free Yes
RoHS Compliant No
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
TW

Product Status discontinued
Infineon Package
Package Name FBGA-165 (51-85180)
Packing Size 680
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
TW

Applications

Documents

Design resources

Developer community