Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
CY7C1380KV33-167BZI
END OF LIFE
discontinued

CY7C1380KV33-167BZI

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY7C1380KV33-167BZI
CY7C1380KV33-167BZI


Product details

  • Architecture
    Standard Sync, Pipeline SCD
  • Bank Switching
    N
  • Burst Length (Words)
    4
  • Data Width
    x 36
  • Density
    18 MBit
  • ECC
    N
  • Family
    Standard Sync
  • Frequency
    167 MHz
  • Interfaces
    Parallel
  • Lead Ball Finish
    Sn/Pb
  • On-Die Termination
    N
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    3.135 V to 3.6 V
  • Organization (X x Y)
    512Kb x 36
  • Peak Reflow Temp
    260 °C
  • Qualification
    Industrial
  • Read Latency (Cycles)
    2

OPN
CY7C1380KV33-167BZI
Product Status discontinued
Infineon Package
Package Name FBGA-165 (51-85180)
Packing Size 272
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free No
Halogen Free Yes
RoHS Compliant No
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
TW

Product Status discontinued
Infineon Package
Package Name FBGA-165 (51-85180)
Packing Size 272
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
TW

Applications

Documents

Design resources

Developer community