Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
CY7C1361C-133AXI
END OF LIFE
discontinued
RoHS Compliant
Lead-free

CY7C1361C-133AXI

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Architecture
    Standard Sync, Flow-through
  • Bank Switching
    N
  • Data Width
    x 36
  • Density
    9 MBit
  • ECC
    N
  • Family
    Standard Sync
  • Frequency
    133 MHz
  • Interfaces
    Parallel
  • Lead Ball Finish
    Pure Sn
  • On-Die Termination
    N
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    3.14 V to 3.63 V
  • Organization (X x Y)
    256Kb x 36
  • Peak Reflow Temp
    260 °C
  • Qualification
    Industrial

OPN
CY7C1361C-133AXI
Product Status discontinued
Infineon Package
Package Name TQFP-100 (51-85050)
Packing Size 360
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
US

Product Status discontinued
Infineon Package
Package Name TQFP-100 (51-85050)
Packing Size 360
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
US

Applications

Documents

Design resources

Developer community