Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
CY7C1354C-166AXIT
END OF LIFE
discontinued
RoHS Compliant
Lead-free

CY7C1354C-166AXIT

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Architecture
    NoBL, Pipeline
  • Bank Switching
    N
  • Data Width
    x 36
  • Density
    9 MBit
  • ECC
    N
  • Family
    NoBL
  • Frequency
    166 MHz
  • Interfaces
    Parallel
  • Lead Ball Finish
    Pure Sn;Ni/Pd/Au
  • On-Die Termination
    N
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    3.14 V to 3.63 V
  • Organization (X x Y)
    256Kb x 36
  • Peak Reflow Temp
    260 °C
  • Qualification
    Industrial
  • Read Latency (Cycles)
    1

OPN
CY7C1354C-166AXIT
Product Status discontinued
Infineon Package
Package Name TQFP-100 (51-85050)
Packing Size 750
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
US

Product Status discontinued
Infineon Package
Package Name TQFP-100 (51-85050)
Packing Size 750
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
US

Applications

Documents

Design resources

Developer community