CY7C1353G-100AXCT

CY7C1353G-100AXCT

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY7C1353G-100AXCT
CY7C1353G-100AXCT


Product details

  • Architecture
    NoBL, Flow-through
  • Bank Switching
    N
  • Data Width
    x 18
  • Density
    4 MBit
  • ECC
    N
  • Family
    NoBL
  • Frequency
    100 MHz
  • Interfaces
    Parallel
  • Lead Ball Finish
    Pure Sn;Ni/Pd/Au
  • On-Die Termination
    N
  • Operating Temperature range
    0 °C to 70 °C
  • Operating Voltage range
    3.14 V to 3.63 V
  • Organization (X x Y)
    256Kb x 18
  • Peak Reflow Temp
    260 °C
  • Qualification
    Commercial

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant

Applications

Documents

Design resources

Developer community