CY7C1245KV18-400BZXI

CY7C1245KV18-400BZXI

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY7C1245KV18-400BZXI
CY7C1245KV18-400BZXI


Product details

  • Architecture
    QDR-II+
  • Bank Switching
    N
  • Burst Length (Words)
    4
  • Data Width
    x 36
  • Density
    36 MBit
  • ECC
    N
  • Family
    QDR-II+
  • Frequency
    400 MHz
  • Interfaces
    Parallel
  • Lead Ball Finish
    Sn/Ag/Cu
  • On-Die Termination
    N
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    1.7 V to 1.9 V
  • Organization (X x Y)
    1Mb x 36
  • Peak Reflow Temp
    260 °C
  • Qualification
    Industrial
  • Read Latency (Cycles)
    2

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant

Applications

Documents

Design resources

Developer community