Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
CY7C1079DV33-12BAXI
END OF LIFE
discontinued
RoHS Compliant
Lead-free

CY7C1079DV33-12BAXI

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY7C1079DV33-12BAXI
CY7C1079DV33-12BAXI


Product details

  • Density
    32 MBit
  • Family
    FAST SRAM
  • Interfaces
    Parallel
  • Lead Ball Finish
    Sn/Ag/Cu
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage (VCCQ) range
    3 V to 3.6 V
  • Operating Voltage range
    3 V to 3.6 V
  • Organization (X x Y)
    4M x 8
  • Peak Reflow Temp
    260 °C
  • Qualification
    Industrial
  • Speed
    12 ns

OPN
CY7C1079DV33-12BAXI
Product Status discontinued
Infineon Package
Package Name FBGA-48 (51-85191)
Packing Size 420
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
US

Product Status discontinued
Infineon Package
Package Name FBGA-48 (51-85191)
Packing Size 420
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
US

Applications

Documents

Design resources

Developer community