Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
CY7C1061GE18-15BVJXIT
END OF LIFE
discontinued
RoHS Compliant
Lead-free

CY7C1061GE18-15BVJXIT

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY7C1061GE18-15BVJXIT
CY7C1061GE18-15BVJXIT


Product details

  • Density
    16 MBit
  • Family
    FAST SRAM
  • Interfaces
    Parallel
  • Lead Ball Finish
    Sn/Ag/Cu
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage (VCCQ) range
    1.65 V to 2.2 V
  • Operating Voltage range
    1.65 V to 2.2 V
  • Organization (X x Y)
    1M x 16
  • Peak Reflow Temp
    260 °C
  • Qualification
    Industrial
  • Speed
    15 ns

OPN
CY7C1061GE18-15BVJXIT
Product Status discontinued
Infineon Package
Package Name VFBGA-48 (51-85150)
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
TW

Product Status discontinued
Infineon Package
Package Name VFBGA-48 (51-85150)
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
TW
Documents

Design resources

Developer community