Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
CY7C1059DV33-10ZSXI
END OF LIFE
discontinued
RoHS Compliant

CY7C1059DV33-10ZSXI

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Density
    8 MBit
  • Family
    FAST SRAM
  • Interfaces
    Parallel
  • Lead Ball Finish
    Pure Sn
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    3 V to 3.6 V
  • Operating Voltage (VCCQ) range
    3 V to 3.6 V
  • Organization (X x Y)
    1M x 8
  • Peak Reflow Temp
    260 °C
  • Qualification
    Industrial
  • Speed
    10 ns

OPN
CY7C1059DV33-10ZSXI
Product Status discontinued
Infineon Package
Package Name TSOP-II-44 (51-85087)
Packing Size 270
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
US

Product Status discontinued
Infineon Package
Package Name TSOP-II-44 (51-85087)
Packing Size 270
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
US

Applications

Documents

Design resources

Developer community