CY7C1049GE30-10ZSXI

CY7C1049GE30-10ZSXI

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY7C1049GE30-10ZSXI
CY7C1049GE30-10ZSXI


Product details

  • Density
    4096 kBit
  • Family
    FAST SRAM
  • Interfaces
    Parallel
  • Lead Ball Finish
    Ni/Pd/Au
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage (VCCQ) range
    2.2 V to 3.6 V
  • Operating Voltage range
    2.2 V to 3.6 V
  • Organization (X x Y)
    512K x 8
  • Peak Reflow Temp
    260 °C
  • Qualification
    Industrial
  • Speed
    10 ns

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant

Applications

Documents

Design resources

Developer community