Density16 MBit
-
FamilyMoBL™ SRAM
-
InterfacesParallel
-
Lead Ball FinishNi/Pd/Au
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range2.2 V to 3.6 V
-
Organization (X x Y)1M x 16
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2033
-
QualificationIndustrial
| Recommended | ||
|
OPN
|
CY62167EV30LL-45ZXIT | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | TSOP-I-48 (51-85183) | |
| Packing Size | 1000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2033 | |
| Launch Date | 03/2022 | |
| Country of Assembly (CoA) |
TH
|
|
| Country of Diffusion (CoD) |
TW,US
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | TSOP-I-48 (51-85183) |
| Packing Size | 1000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2033 |
| Launch Date | 03/2022 |
| Country of Assembly (CoA) |
TH
|
| Country of Diffusion (CoD) |
TW,US
|
Features
- 16-Mbit SRAM: 1M×16 or 2M×8
- 45 ns read/write cycle time
- OE access time 22 ns max
- 2.2 V to 3.6 V single-supply
- Auto power-down on deselect
- Active current 7 mA typ at 1 MHz
- Standby current 1.5 µA typ
- Max standby current 12 µA
- Data retention at VCC down to 1.5 V
- Data retention current 10 µA max
- 10 pF max input/output capacitance
- Tri-state outputs via OE/CE/BHE/BLE
Benefits
- Fits x16 or x8 bus architectures
- 45 ns timing supports fast CPUs
- 22 ns OE cuts read access delay
- 2.2-3.6 V works with 3 V rails
- Auto power-down saves energy
- 7 mA typ reduces active power
- 1.5 µA standby extends battery life
- 12 µA max eases power budgeting
- 1.5 V retention keeps data in sleep
- 10 µA max enables long backup
- 10 pF loads simplify signal timing
- Tri-state I/O eases bus sharing
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.