Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
CY62162G18-55BGXIT
END OF LIFE
discontinued
RoHS Compliant
Lead-free

CY62162G18-55BGXIT

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY62162G18-55BGXIT
CY62162G18-55BGXIT


Product details

  • Density
    16 MBit
  • Family
    MoBL™ SRAM
  • Interfaces
    Parallel
  • Lead Ball Finish
    Sn/Ag/Cu
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage (VCCQ) max
    2.2 V
  • Operating Voltage range
    1.65 V to 2.2 V
  • Organization (X x Y)
    512K x 32
  • Peak Reflow Temp
    260 °C
  • Qualification
    Industrial
  • Speed
    55 ns

OPN
CY62162G18-55BGXIT
Product Status discontinued
Infineon Package
Package Name BGA-119 (51-85115)
Packing Size 500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
TW

Product Status discontinued
Infineon Package
Package Name BGA-119 (51-85115)
Packing Size 500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
TW

Applications

Documents

Design resources

Developer community