Density8 MBit
-
FamilyMoBL™ SRAM
-
InterfacesParallel
-
Lead Ball FinishSn/Ag/Cu
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range2.2 V to 3.6 V
-
Organization (X x Y)1M x 8
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2033
-
QualificationIndustrial
| Recommended | ||
|
OPN
|
CY62158EV30LL-45BVXI | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | VFBGA-48 (51-85150) | |
| Packing Size | 2400 | |
| Packing Type | TRAY | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2033 | |
| Launch Date | 03/2022 | |
| Country of Assembly (CoA) |
TH
|
|
| Country of Diffusion (CoD) |
TW,US
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | VFBGA-48 (51-85150) |
| Packing Size | 2400 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2033 |
| Launch Date | 03/2022 |
| Country of Assembly (CoA) |
TH
|
| Country of Diffusion (CoD) |
TW,US
|
Features
- 8-Mbit SRAM organized 1024K × 8
- 45 ns read/write cycle time
- 22 ns OE to data valid
- 2.2 V to 3.6 V single supply
- 6 mA typ active at 1 MHz
- 18 mA typ at fmax, 25 mA max
- 2 µA typ standby, 8 µA max
- Auto power-down when deselected
- Data retention at VCC ≥ 1.5 V
- 3.2 µA typ ICCDR, 8 µA max
- Tri-state outputs with OE control
- CE1/CE2 chip enable for expansion
Benefits
- 45 ns cycles reduce access latency
- 22 ns OE speeds read data access
- 2.2–3.6 V fits 3.3 V systems
- 6 mA active extends battery life
- Low standby cuts sleep-mode drain
- Auto power-down saves energy idle
- 1.5 V retention preserves state
- Tri-state I/O simplifies bus sharing
- CE1/CE2 enables easy scaling
- CMOS I/O levels ease MCU interface
- Low leakage helps data integrity
- High speed boosts system throughput
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.