Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
CY62136FV30LL-55ZSXET
END OF LIFE
discontinued
RoHS Compliant

CY62136FV30LL-55ZSXET

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY62136FV30LL-55ZSXET
CY62136FV30LL-55ZSXET


Product details

  • Density
    2 MBit
  • Family
    MoBL™ SRAM
  • Interfaces
    Parallel
  • Lead Ball Finish
    Pure Sn;Ni/Pd/Au
  • Operating Temperature range
    -40 °C to 125 °C
  • Operating Voltage (VCCQ) max
    3.6 V
  • Operating Voltage range
    2.2 V to 3.6 V
  • Organization (X x Y)
    128K x 16
  • Peak Reflow Temp
    260 °C
  • Qualification
    Automotive
  • Speed
    55 ns

OPN
CY62136FV30LL-55ZSXET
Product Status discontinued
Infineon Package
Package Name TSOP-II-44 (51-85087)
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
US

Product Status discontinued
Infineon Package
Package Name TSOP-II-44 (51-85087)
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
US

Applications

Documents

Design resources

Developer community