Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
CY62136FV30LL-45ZSXA
END OF LIFE
discontinued
RoHS Compliant

CY62136FV30LL-45ZSXA

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY62136FV30LL-45ZSXA
CY62136FV30LL-45ZSXA


Product details

  • Density
    2 MBit
  • Family
    MoBL™ SRAM
  • Interfaces
    Parallel
  • Lead Ball Finish
    Ni/Pd/Au
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage (VCCQ) max
    3.6 V
  • Operating Voltage range
    2.2 V to 3.6 V
  • Organization (X x Y)
    128K x 16
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2031
  • Qualification
    Automotive
  • Speed
    45 ns

OPN
CY62136FV30LL-45ZSXA
Product Status discontinued
Infineon Package
Package Name TSOP-II-44 (51-85087)
Packing Size 270
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
US

Product Status discontinued
Infineon Package
Package Name TSOP-II-44 (51-85087)
Packing Size 270
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
US

Applications

Documents

Design resources

Developer community