CY62126EV30LL-45ZSXA
Active and preferred
RoHS Compliant
Lead-free

CY62126EV30LL-45ZSXA

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY62126EV30LL-45ZSXA
CY62126EV30LL-45ZSXA
ea.


Product details

  • Density
    1 MBit
  • Family
    MoBL™ SRAM
  • Interfaces
    Parallel
  • Lead Ball Finish
    Ni/Pd/Au
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    2.2 V to 3.6 V
  • Operating Voltage (VCCQ) max
    3.6 V
  • Organization (X x Y)
    64K x 16
  • Peak Reflow Temp
    260 °C
  • Qualification
    Automotive
  • Speed
    45 ns

OPN
CY62126EV30LL-45ZSXA
Product Status active and preferred
Infineon Package
Package Name TSOP-II-44 (51-85087)
Packing Size 1350
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TSOP-II-44 (51-85087)
Packing Size 1350
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
US
ea.
in stock
CY62126EV30LL-45ZSXA is a 1-Mbit (64 K × 16) CMOS static RAM with 45 ns access time in a 44-pin TSOP II (Pb-free) package, specified for Automotive-A (–40°C to +85°C). It operates from 2.2 V to 3.6 V with CMOS I/O levels, supports byte writes via BLE/BHE, and provides CE/OE control for easy memory expansion. Automatic CE power-down enables 1 µA typical standby (4 µA max at 3.6 V).

Features

  • 1-Mbit SRAM organized as 64K × 16
  • 45 ns read/write cycle time
  • 2.2 V to 3.6 V single-supply VCC
  • 1.3 mA typ active at 1 MHz
  • 4 µA max standby current
  • Auto power-down when addr static
  • Data retention at VCC down to 1.5 V
  • 3 µA max data-retention current
  • Byte write via BLE/BHE controls
  • Tri-state I/O via CE/OE/BHE/BLE

Benefits

  • 16-bit bus cuts MCU accesses
  • 45 ns suits fast SRAM interfaces
  • 2.2–3.6 V fits 3 V systems
  • Low active current extends runtime
  • µA standby minimizes sleep drain
  • Auto power-down saves idle power
  • 1.5 V retain data in deep sleep
  • Low ICCDR reduces backup load
  • Byte writes reduce write energy
  • Tri-state eases bus sharing/expand
Documents

Design resources

Developer community