Core/IO Operating Voltages ((V))1.8/2.5/3.3
-
FeaturesUniversal Programmable Clock Generator with VCXO and Spread Spectrum
-
I/O Voltage ((V))1.8/2.5/3.3
-
Input Frequency range8 MHz to 700 MHz
-
Input TypeXtal/Ref-in CMOS/Differential
-
Lead Ball FinishNi/Pd/Au
-
On-chip Clock Generation (PLL)4
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range1.71 V to 3.45 V
-
Output Frequency range3 MHz to 700 MHz
-
Output Signal TypeCMOS and Differential
-
Outputs12
-
Peak Reflow Temp260 °C
-
Publish in NPSGN
-
Publish in PSGY
-
QualificationIndustrial
-
Spread SpectrumY
|
OPN
|
CY27410FLTXIT |
|---|---|
| Product Status | not for new design |
| Infineon Package | |
| Package Name | QFN-48 (001-45616) |
| Packing Size | 2000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead-free | Yes |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
PH
|
| Country of Diffusion (CoD) |
US
|
|
|
|
| Product Status | not for new design |
|---|---|
| Infineon Package | |
| Package Name | QFN-48 (001-45616) |
| Packing Size | 2000 |
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
PH
|
| Country of Diffusion (CoD) |
US
|
Features
- Four fractional-N PLLs, zero-ppm error
- Up to 12 configurable clock outputs
- Supports differential and single-ended
- Spread-spectrum EMI reduction (0.1%-5%)
- RMS phase jitter: 1 ps max
- I2C programmable, onboard flash memory
- Output frequencies up to 700 MHz
- PCIe, SATA, USB, 1/10GbE compliant
- Zero-delay and non-zero delay buffer
- VCXO input, ±120 ppm fine tuning
- 400 kb/s I2C, 7-bit programmable address
- ESD protection: 2 kV HBM, 500 V CDM
Benefits
- Flexible clocking for complex systems
- EMI reduction simplifies compliance
- 1 ps jitter ensures signal integrity
- Easy configuration and reprogramming
- High output frequency for fast
- Standards compliance ensures
- Zero-delay buffer for precise timing
- Fine VCXO tuning for AV applications
- Robust ESD protection increases
- Multiple output types reduce BOM
- Onboard memory enables field updates
- Programmable I2C address eases
Share in WeChat
Scan the QR code with your WeChat App to share this page.