Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
CY25560SXCT
END OF LIFE
discontinued
RoHS Compliant

CY25560SXCT

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY25560SXCT
CY25560SXCT


Product details

  • Core/IO Operating Voltages ((V))
    3.3
  • Features
    1-Output Programmable Spread Spectrum Clock Generator
  • I/O Voltage ((V))
    3.3
  • Input Frequency range
    25 MHz to 100 MHz
  • Input Type
    Xtal/Ref-in CMOS
  • Lead Ball Finish
    Pure Sn;Ni/Pd/Au
  • On-chip Clock Generation (PLL)
    1
  • Operating Temperature range
    0 °C to 70 °C
  • Operating Voltage range
    2.97 V to 3.6 V
  • Output Frequency range
    25 MHz to 100 MHz
  • Output Signal Type
    CMOS
  • Outputs
    1
  • Peak Reflow Temp
    260 °C
  • Publish in NPSG
    N
  • Publish in PSG
    Y
  • Qualification
    Commercial
  • Spread Spectrum
    Y

OPN
CY25560SXCT
Product Status discontinued
Infineon Package
Package Name SOIC-8 (51-85066 )
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
TW

Product Status discontinued
Infineon Package
Package Name SOIC-8 (51-85066 )
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
TW
The CY25560SXCT is a 1-output programmable spread spectrum clock generator for EMI reduction in high-speed digital systems. It operates from a 3.3 V supply (2.97 to 3.6 V), supports 25.0 to 100.0 MHz input/output, and accepts Xtal or CMOS reference inputs. Features include on-chip PLL clock generation, selectable spread spectrum modulation, CMOS output, RoHS compliance, and 0 to 70°C commercial operation.

Features

  • Spread spectrum clock generation
  • 25–100 MHz input frequency range
  • Nine selectable spread options
  • Accepts clock and crystal inputs
  • Center spread modulation
  • Low cycle-to-cycle jitter
  • Frequency spread disable function
  • Tri-level logic for flexible control
  • PLL-based architecture
  • Internal resistor dividers for logic

Benefits

  • Reduces EMI by 8–16 dB
  • Flexible EMI reduction for compliance
  • Suits wide range of applications
  • Easy integration with clock/crystal
  • Flexible spread selection for design
  • Low jitter ensures signal integrity
  • Simple logic control saves pins
  • PLL design delivers stable output
  • No external resistors for logic setup
  • Disable spread for test/debug

Applications

Documents

Design resources

Developer community