Core/IO Operating Voltages ((V))2.5/3.0/3.3
-
Features9-Output Low-Voltage Programmable Spread Spectrum Clock Generator
-
I/O Voltage ((V))2.5/3.0/3.3
-
Input Frequency range8 MHz to 166 MHz
-
Input TypeXtal/Ref-in CMOS
-
Lead Ball FinishNi/Pd/Au
-
On-chip Clock Generation (PLL)4
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range2.25 V to 3.6 V
-
Output Frequency range3 MHz to 166 MHz
-
Output Signal TypeCMOS
-
Outputs9
-
Peak Reflow Temp260 °C
-
Publish in NPSGN
-
Publish in PSGY
-
QualificationIndustrial
-
Spread SpectrumY
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.