Core/IO Operating Voltages ((V))2.5/3.0/3.3
-
Features8-Output Low-Voltage Programmable Spread Spectrum Clock Generator
-
I/O Voltage ((V))2.5/3.0/3.3
-
Input Frequency range8 MHz to 166 MHz
-
Input TypeXtal/Ref-in CMOS
-
Lead Ball FinishNi/Pd/Au
-
On-chip Clock Generation (PLL)4
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range2.25 V to 3.6 V
-
Output Frequency range3 MHz to 166 MHz
-
Output Signal TypeCMOS
-
Outputs8
-
Peak Reflow Temp260 °C
-
Publish in NPSGN
-
Publish in PSGY
-
QualificationIndustrial
-
Spread SpectrumY
|
OPN
|
CY2545QIT |
|---|---|
| Product Status | not for new design |
| Infineon Package | |
| Package Name | QFN-24 (001-13937) |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead-free | Yes |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
TW
|
| Country of Diffusion (CoD) |
US
|
|
|
|
| Product Status | not for new design |
|---|---|
| Infineon Package | |
| Package Name | QFN-24 (001-13937) |
| Packing Size | 2500 |
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
TW
|
| Country of Diffusion (CoD) |
US
|
Features
- Four programmable PLLs
- I2C serial programming
- Input: crystal 8–48 MHz, clock 8–166 MHz
- Output: 3–166 MHz (CY2545), 3–50 MHz
- Programmable spread spectrum
- Lexmark/Linear modulation profiles
- Eight clock outputs, independent source
- Glitch-free frequency switching
- Programmable output drive strength
- Cycle-to-cycle jitter max 150 ps
- PLL lock time max 3 ms
- Nonvolatile configuration memory
Benefits
- Generates up to four independent clocks
- Easy system integration via I2C
- Flexible input/output frequency options
- EMI reduction with spread spectrum
- Customizable modulation for EMI needs
- Supports complex multi-clock designs
- No glitches during frequency changes
- Output drive tailored to system needs
- Stable clocks with low jitter
- Fast PLL lock for quick startup
- Retains settings after power cycle
- Simplifies system clock architecture
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.