CY25100ZXIF

CY25100ZXIF

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY25100ZXIF
CY25100ZXIF


Product details

  • Core/IO Operating Voltages ((V))
    3.3
  • Features
    Field Programmable Spread Spectrum Clock Generator
  • I/O Voltage ((V))
    3.3
  • Input Frequency range
    8 MHz to 166 MHz
  • Input Type
    Xtal/Ref-in CMOS
  • Lead Ball Finish
    Pure Sn
  • On-chip Clock Generation (PLL)
    1
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    3.13 V to 3.45 V
  • Output Frequency range
    3 MHz to 200 MHz
  • Output Signal Type
    CMOS
  • Outputs
    2
  • Peak Reflow Temp
    260 °C
  • Publish in NPSG
    N
  • Publish in PSG
    Y
  • Qualification
    Industrial
  • Spread Spectrum
    Y

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant

Applications

Documents

Design resources

Developer community