Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
CY2308SXI-4
END OF LIFE
discontinued
RoHS Compliant
Lead-free

CY2308SXI-4

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY2308SXI-4
CY2308SXI-4


Product details

  • Category
    Zero Delay Buffers
  • Core/IO Operating Voltages ((V))
    3.3
  • Features
    3.3V Zero Delay Buffer
  • Function
    See datasheet
  • I/O Voltage ((V))
    3.3
  • Input Frequency range
    10 MHz to 133 MHz
  • Input Type
    LVCMOS/LVTTL
  • Lead Ball Finish
    Ni/Pd/Au
  • On-chip Clock Generation (PLL)
    1
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    3 V to 3.6 V
  • Output Frequency range
    10 MHz to 133 MHz
  • Output Signal Type
    LVCMOS
  • Outputs
    8
  • Peak Reflow Temp
    260 °C
  • Publish in NPSG
    N
  • Publish in PSG
    Y
  • Qualification
    Industrial
  • Spread Spectrum
    N

OPN
CY2308SXI-4
Product Status discontinued
Infineon Package
Package Name SOIC-16 (51-85068)
Packing Size 960
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
TW

Product Status discontinued
Infineon Package
Package Name SOIC-16 (51-85068)
Packing Size 960
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
TW
The CY2308SXI-4 is a 3.3 V zero delay buffer with eight LVCMOS outputs for clock distribution in high-performance systems. It supports 10 to 133 MHz input and output, features an on-chip PLL for zero input-output delay, and delivers 2x frequency multiplication on all outputs. RoHS compliant, industrial qualified, operates from -40 to 85°C, and supplied in a 16-pin SOIC package with Ni/Pd/Au finish. Supply voltage is 3.0 to 3.6 V.

Features

  • Zero input-output propagation delay
  • Output-to-output skew <200 ps
  • Device-to-device skew <700 ps
  • Cycle-to-cycle jitter as low as 75 ps
  • PLL lock time max 1.0 ms
  • 8 outputs in two banks, 3-state control
  • Selectable feedback for flexible routing
  • Multiple output frequency options
  • Power-down mode <25 uA current
  • Adjustable delay via capacitive loading
  • Output rise/fall time as low as 1.25 ns
  • Output slew rate min 1 V/ns

Benefits

  • Eliminates clock delay for precise
  • Minimizes skew for synchronous systems
  • Enables multi-device clock alignment
  • Reduces jitter for signal integrity
  • Fast PLL lock for quick startup
  • Flexible output control simplifies
  • Customizable feedback for layout ease
  • Supports diverse clocking architectures
  • Low power mode cuts standby drain
  • Fine delay tuning for board optimization
  • Fast edges support high-speed logic
  • Reliable signal transitions for robust

Applications

Documents

Design resources

Developer community