Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
CY2305SXI-1HT
END OF LIFE
discontinued
RoHS Compliant
Lead-free

CY2305SXI-1HT

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY2305SXI-1HT
CY2305SXI-1HT


Product details

  • Category
    Zero Delay Buffers
  • Core/IO Operating Voltages ((V))
    3.3
  • Features
    3.3V Zero Delay Buffer
  • Function
    See datasheet
  • I/O Voltage ((V))
    3.3
  • Input Frequency range
    10 MHz to 133 MHz
  • Input Type
    LVCMOS/LVTTL
  • Lead Ball Finish
    Pure Sn
  • On-chip Clock Generation (PLL)
    1
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    3 V to 3.6 V
  • Output Frequency range
    10 MHz to 133 MHz
  • Output Signal Type
    LVCMOS
  • Outputs
    5
  • Peak Reflow Temp
    260 °C
  • Publish in NPSG
    N
  • Publish in PSG
    Y
  • Qualification
    Industrial
  • Spread Spectrum
    N

OPN
CY2305SXI-1HT
Product Status discontinued
Infineon Package
Package Name SOIC-8 (51-85066 )
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
TW

Product Status discontinued
Infineon Package
Package Name SOIC-8 (51-85066 )
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
TW
The CY2305SXI-1HT is a 3.3 V zero delay buffer with five LVCMOS outputs, supporting 10.0 to 133.0 MHz input and output frequencies. Designed for industrial use, it operates from -40 to 85°C with an on-chip PLL for zero input-output delay and low skew. It offers 60 ps typical cycle-to-cycle jitter, 85 ps output-to-output skew, and 3.0 to 3.6 V supply. The device is halogen free, RoHS compliant, and comes in an 8-pin SOIC package.

Features

  • Zero input-output propagation delay
  • 60-ps typical cycle-to-cycle jitter
  • Multiple low skew outputs
  • On-chip PLL for input clock locking
  • Test mode bypasses PLL (CY2309)
  • Power-down mode with <25 μA current
  • Device-to-device skew <700 ps
  • Output-to-output skew 85 ps typical
  • One input drives multiple outputs
  • Adjustable input-output delay via
  • Wide load capacitance support
  • Duty cycle 40-60% at 66.67 MHz

Benefits

  • Zero delay ensures precise clock timing
  • Low jitter improves signal integrity
  • Low skew enables synchronous systems
  • PLL locks input for stable outputs
  • Test mode simplifies system validation
  • Power-down saves energy in idle state
  • Low device skew supports clock
  • Tight output skew improves timing margin
  • One input simplifies clock routing
  • Adjustable delay enables system tuning
  • Supports diverse system loads
  • Stable duty cycle aids timing accuracy

Applications

Documents

Design resources

Developer community