CY2305CSXC-1
not for new design
RoHS Compliant
Lead-free

CY2305CSXC-1

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY2305CSXC-1
CY2305CSXC-1


Product details

  • Category
    Zero Delay Buffers
  • Core/IO Operating Voltages ((V))
    3.3
  • Features
    3.3V Zero Delay Buffer
  • Function
    See datasheet
  • I/O Voltage ((V))
    3.3
  • Input Frequency range
    10 MHz to 133 MHz
  • Input Type
    LVCMOS/LVTTL
  • Lead Ball Finish
    Pure Sn
  • On-chip Clock Generation (PLL)
    1
  • Operating Temperature range
    0 °C to 70 °C
  • Operating Voltage range
    3 V to 3.6 V
  • Output Frequency range
    10 MHz to 133 MHz
  • Output Signal Type
    LVCMOS
  • Outputs
    5
  • Peak Reflow Temp
    260 °C
  • Publish in NPSG
    N
  • Publish in PSG
    Y
  • Qualification
    Commercial
  • Spread Spectrum
    N

OPN
CY2305CSXC-1
Product Status not for new design
Infineon Package
Package Name SOIC-8 (51-85066 )
Packing Size 970
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
US

Product Status not for new design
Infineon Package
Package Name SOIC-8 (51-85066 )
Packing Size 970
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
US
The CY2305CSXC-1 is a 3.3 V zero delay buffer with one LVCMOS/LVTTL input and five LVCMOS outputs, supporting 10 to 133 MHz operation. It features an on-chip PLL for zero input-output delay and low output skew, making it ideal for clock distribution in digital systems. The device operates from 3.0 to 3.6 V, 0 to 70°C, is RoHS compliant, and is offered in an 8-pin SOIC package for commercial use.

Features

  • Zero delay clock buffering
  • On-chip PLL for clock alignment
  • 10 MHz to 133 MHz frequency support
  • Low output-to-output skew
  • Cycle-to-cycle jitter 50 ps typical
  • Test mode bypasses PLL (CY2309C)
  • Power-down mode with low current
  • Input drives multiple outputs (5 or 9)
  • 3.3 V single supply operation
  • Internal feedback for skew adjustment
  • Supports three-state outputs
  • ESD protection > 2,000 V

Benefits

  • Ensures precise clock distribution
  • Maintains signal integrity at high
  • Reduces timing errors in designs
  • Minimizes jitter for reliable systems
  • Flexible testing with PLL bypass
  • Saves power in standby mode
  • Drives multiple loads from one source
  • Simplifies power design with 3.3 V
  • Adjustable skew for design flexibility
  • Three-state outputs ease board debug
  • Robust against ESD events
  • Supports demanding industrial needs

Applications

Documents

Design resources

Developer community