CategoryZero Delay Buffers
-
Core/IO Operating Voltages ((V))3.3
-
Features3.3V Zero Delay Buffer
-
FunctionSee datasheet
-
I/O Voltage ((V))3.3
-
Input Frequency range10 MHz to 133 MHz
-
Input TypeLVCMOS/LVTTL
-
Lead Ball FinishPure Sn
-
On-chip Clock Generation (PLL)0
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range3 V to 3.6 V
-
Output Frequency range10 MHz to 133 MHz
-
Output Signal TypeLVCMOS
-
Outputs4
-
Peak Reflow Temp260 °C
-
Publish in NPSGN
-
Publish in PSGY
-
QualificationIndustrial
-
Spread SpectrumN
|
OPN
|
CY2304SXI-2 |
|---|---|
| Product Status | discontinued |
| Infineon Package | |
| Package Name | SOIC-8 (51-85066 ) |
| Packing Size | 485 |
| Packing Type | TUBE |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead-free | Yes |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
PH
|
| Country of Diffusion (CoD) |
TW
|
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | SOIC-8 (51-85066 ) |
| Packing Size | 485 |
| Packing Type | TUBE |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
PH
|
| Country of Diffusion (CoD) |
TW
|
Features
- Zero input-output propagation delay
- Input-output skew <250 ps
- Output-output skew <200 ps
- PLL-based zero delay architecture
- 90 ps typical cycle-to-cycle jitter
- Two banks, two outputs each
- Multiple configurations supported
- Power-down mode, <25 μA current draw
- Synchronizes multiple devices, skew <500
- Adjustable delay via feedback loading
- Output frequency divider (1x, 2x, 0.5x)
- Industrial temperature support
Benefits
- Zero delay ensures precise timing
- <250 ps skew enables tight
- <200 ps output skew improves signal
- PLL design delivers stable clock outputs
- 90 ps jitter reduces timing errors
- Flexible output banks for system design
- Supports diverse clocking needs
- Power-down mode saves energy
- Multi-device sync for large systems
- Adjustable delay fits custom timing
- Frequency divider adds design
- Reliable in industrial environments
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.