CY22393FXAT

CY22393FXAT

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY22393FXAT
CY22393FXAT


Product details

  • Core/IO Operating Voltages ((V))
    3.3
  • Features
    6-Output Flash-Programmable Clock Generator
  • I/O Voltage ((V))
    3.3
  • Input Frequency range
    1 MHz to 150 MHz
  • Input Type
    Xtal Inside
  • Lead Ball Finish
    Ni/Pd/Au, Pure Sn
  • On-chip Clock Generation (PLL)
    3
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    3.13 V to 3.45 V
  • Output Frequency range
    0 MHz to 166 MHz
  • Output Signal Type
    CMOS
  • Outputs
    6
  • Peak Reflow Temp
    260 °C
  • Publish in NPSG
    N
  • Publish in PSG
    Y
  • Qualification
    Industrial
  • Spread Spectrum
    N

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant

Applications

Documents

Design resources

Developer community