CategoryProgrammable Clocks
-
Core/IO Operating Voltages ((V))3.3
-
Features6-Output Flash-Programmable Clock Generator
-
I/O Voltage ((V))3.3
-
Input Frequency range1 MHz to 150 MHz
-
Input TypeXtal/Ref-in CMOS
-
Lead Ball FinishPure Sn
-
On-chip Clock Generation (PLL)3
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range3.13 V to 3.45 V
-
Output Frequency range0 MHz to 166 MHz
-
Output Signal TypeCMOS
-
Outputs6
-
Peak Reflow Temp260 °C
-
Publish in NPSGN
-
Publish in PSGY
-
QualificationIndustrial
-
Spread SpectrumN
|
OPN
|
CY22392FXIT |
|---|---|
| Product Status | not for new design |
| Infineon Package | |
| Package Name | TSSOP-16 (51-85091) |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead-free | Yes |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
PH
|
| Country of Diffusion (CoD) |
CN
|
|
|
|
| Product Status | not for new design |
|---|---|
| Infineon Package | |
| Package Name | TSSOP-16 (51-85091) |
| Packing Size | 2500 |
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
PH
|
| Country of Diffusion (CoD) |
CN
|
Features
- Three fully programmable PLLs
- Generates up to four frequencies on six
- Output frequency up to 200 MHz
- Ultra wide divide counters: 8-bit Q
- Programmable crystal load: 6 pF to 30 pF
- Output duty cycle 45%-55% (<100 MHz)
- Low jitter: 400 ps peak-to-peak
- Output rise/fall slew rate min 0.75 V/ns
- Power saving: shutdown current <5 μA
- External LVTTL inputs for frequency
- Glitch-free frequency switching
- Programmable drive strength for crystal
Benefits
- Flexible clocking for complex designs
- Supports multiple device clock domains
- High-speed clocks for advanced systems
- Precise frequency control for accuracy
- Adapts to various crystals
- Stable outputs for reliable operation
- Low jitter ensures signal integrity
- Fast signal transitions reduce EMI
- Minimizes power in standby mode
- Easy frequency changes via external pins
- No glitches during frequency switching
- Compatible with many crystal types
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.