CY15E016J-SXAT

CY15E016J-SXAT

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY15E016J-SXAT
CY15E016J-SXAT


Product details

  • Density
    16 kBit
  • Frequency
    1 MHz
  • Interfaces
    I2C
  • Lead Ball Finish
    Pure Sn
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage (VCCQ) range
    4.5 V to 5.5 V
  • Operating Voltage range
    4.5 V to 5.5 V
  • Organization (X x Y)
    2Kb x 8
  • Peak Reflow Temp
    260 °C
  • Qualification
    Automotive(A)
  • Speed
    0 ns

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant

Applications

Documents

Design resources

Developer community