CY15B102N-ZS60XAT

CY15B102N-ZS60XAT

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY15B102N-ZS60XAT
CY15B102N-ZS60XAT


Product details

  • Density
    2048 kBit
  • Family
    Parallel FRAM
  • Interfaces
    Parallel
  • Lead Ball Finish
    Ni/Pd/Au
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage (VCCQ) range
    2 V to 3.6 V
  • Operating Voltage range
    2 V to 3.6 V
  • Organization (X x Y)
    128Kb x 16
  • Peak Reflow Temp
    260 °C
  • Qualification
    Automotive(A)
  • Speed
    60 ns

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant

Applications

Documents

Design resources

Developer community