CY14E101J2-SXIT
Active and preferred
RoHS Compliant
Lead-free

CY14E101J2-SXIT

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY14E101J2-SXIT
CY14E101J2-SXIT


Product details

  • Density
    1 MBit
  • Frequency
    3.4 MHz
  • Interfaces
    I2C
  • Lead Ball Finish
    Ni/Pd/Au
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage (VCCQ) max
    5.5 V
  • Operating Voltage range
    4.5 V to 5.5 V
  • Organization (X x Y)
    128Kb x 8
  • Peak Reflow Temp
    260 °C
  • Qualification
    Industrial
  • Speed
    0 ns

OPN
CY14E101J2-SXIT
Product Status active and preferred
Infineon Package
Package Name SOIC-8 (51-85066 )
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SOIC-8 (51-85066 )
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
US
CY14E101J2-SXIT is a 1-Mbit (128K × 8) serial (I2C) nvSRAM that combines SRAM with QuantumTrap nonvolatile storage. It operates from 4.5 V to 5.5 V over -40°C to 85°C, in an 8-pin SOIC with VCAP. It supports I2C up to 3.4 MHz and provides zero cycle delay reads/writes. AutoStore saves SRAM on power-down and RECALL restores on power-up, with 1 million STORE cycles and 20-year retention at 85°C.

Features

  • 1-Mbit nvSRAM, 128K × 8 array
  • I2C up to 3.4 MHz (Hs-mode)
  • Fast-mode Plus I2C at 1 MHz
  • 100 kHz and 400 kHz I2C modes
  • AutoStore on power-down
  • STORE via I2C command
  • Hardware STORE via HSB pin
  • RECALL on power-up or I2C cmd
  • WP pin hardware write protect
  • Block protect 1/4, 1/2, full
  • 8-byte serial number
  • Manuf ID and product ID readable

Benefits

  • Keeps data on power loss automatically
  • No write-delay, SRAM-like access
  • 3.4 MHz supports fast data logging
  • Flexible STORE/RECALL control options
  • WP and blocks prevent corruption
  • IDs/serial enable traceability
  • Reduces firmware complexity on backup
  • Cuts downtime after brownouts
  • Long-life storage via QuantumTrap
  • 20-year retention at 85°C
  • 1M STORE cycles for endurance
  • 8 µA sleep reduces standby power

Applications

Documents

Design resources

Developer community