CY14B256LA-SP25XI
Active and preferred
RoHS Compliant
Lead-free

CY14B256LA-SP25XI

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY14B256LA-SP25XI
CY14B256LA-SP25XI
ea.


Product details

  • Density
    256 kBit
  • Interfaces
    Parallel
  • Lead Ball Finish
    Ni/Pd/Au
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage (VCCQ) max
    3.6 V
  • Operating Voltage range
    2.7 V to 3.6 V
  • Organization (X x Y)
    32Kb x 8
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2033
  • Qualification
    Industrial
  • Speed
    25 ns

OPN
CY14B256LA-SP25XI
Product Status active and preferred
Infineon Package
Package Name SSOP-48 (51-85061)
Packing Size 300
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2033
Launch Date 03/2022
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SSOP-48 (51-85061)
Packing Size 300
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2033
Launch Date 03/2022
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
US
ea.
in stock
CY14B256LA-SP25XI is a 256-Kbit (32 K × 8) parallel nvSRAM combining fast SRAM with QuantumTrap nonvolatile storage. It supports hands-off AutoStore on power-down and RECALL on power-up, plus software- or pin-initiated STORE/RECALL. Operates from 2.7 V to 3.6 V over –40°C to +85°C with 25 ns access time, 20-year retention, 1 million STORE cycles, and 68 µF typical VCAP, in a 48-pin SSOP.

Features

  • 32 K × 8 parallel SRAM interface
  • QuantumTrap nonvolatile per cell
  • AutoStore on power-down via VCAP
  • STORE via HSB pin control
  • STORE/RECALL via 6-read sequence
  • Parallel STORE/RECALL of all cells
  • 2.7 V to 3.6 V single-supply
  • 1,000 K nonvolatile STORE cycles
  • 20-year data retention
  • Infinite SRAM read/write cycles
  • Standby current max 5 mA
  • Input leakage ±1 µA (non-HSB)

Benefits

  • Keeps data on power loss automatically
  • No battery needed for data backup
  • Simple parallel bus like SRAM
  • Flexible STORE control options
  • Software-only backup/restore control
  • Fast recovery after power returns
  • Works from common 3 V rails
  • Long-lived logging of key data
  • Retains configuration for 20 years
  • Unlimited runtime SRAM updates
  • Cuts idle power in standby modes
  • Reduces leakage-sensitive designs
Documents

Design resources

Developer community