AlarmsY
-
Density256 kBit
-
Frequency3.4 MHz
-
InterfacesI2C
-
Lead Ball FinishPure Sn
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range2.7 V to 3.6 V
-
Operating Voltage (VCCQ) max3.6 V
-
Organization (X x Y)32Kb x 8
-
Peak Reflow Temp260 °C
-
QualificationIndustrial
-
Real Time ClockY
-
Speed0 ns
-
Watchdog TimerY
|
OPN
|
CY14B256I-SFXI |
|---|---|
| Product Status | discontinued |
| Infineon Package | |
| Package Name | SOIC-16 (51-85022) |
| Packing Size | 690 |
| Packing Type | TUBE |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead-free | Yes |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
TW
|
| Country of Diffusion (CoD) |
US
|
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | SOIC-16 (51-85022) |
| Packing Size | 690 |
| Packing Type | TUBE |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
TW
|
| Country of Diffusion (CoD) |
US
|
Features
- 256-Kbit nvSRAM (32 K × 8)
- AutoStore on power-down
- Software STORE/RECALL via I2C
- Hardware STORE via HSB pin
- Power-up RECALL restores SRAM
- I2C up to 3.4 MHz (Hs-mode)
- 1 mA avg at 3.4 MHz
- 250 µA standby current max
- 8 µA sleep mode current max
- 20-year retention at 85°C
- 1M STORE cycles to QuantumTrap
- RTC: alarm, WDT, SQW 1 Hz-32 kHz
Benefits
- SRAM speed with nonvolatile data
- Saves data automatically on power loss
- Firmware can force NV save/restore
- Pin-triggered save for fast response
- Instant restore after power returns
- Fast I2C fits high-throughput buses
- Low active current cuts power budget
- Low standby current extends uptime
- Sleep current supports battery designs
- Long retention protects stored data
- High endurance reduces wear concerns
- RTC functions cut external components
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.