Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
CY14B116L-ZS25XI
END OF LIFE
discontinued
RoHS Compliant

CY14B116L-ZS25XI

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY14B116L-ZS25XI
CY14B116L-ZS25XI


Product details

  • Density
    16384 kBit
  • Interfaces
    Parallel
  • Lead Ball Finish
    Pure Sn
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage (VCCQ) max
    3.6 V
  • Operating Voltage range
    2.7 V to 3.6 V
  • Organization (X x Y)
    2Mb x 8
  • Peak Reflow Temp
    260 °C
  • Qualification
    Industrial
  • Speed
    25 ns

OPN
CY14B116L-ZS25XI
Product Status discontinued
Infineon Package
Package Name TSOP-II-44 (51-85087)
Packing Size 270
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
US

Product Status discontinued
Infineon Package
Package Name TSOP-II-44 (51-85087)
Packing Size 270
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
US
CY14B116L-ZS25XI is a 16-Mbit parallel nvSRAM (2048K × 8) that combines fast SRAM with QuantumTrap nonvolatile storage for instant, nonvolatile data capture. It runs from 2.7 V to 3.6 V over –40°C to +85°C and supports 25 ns access. AutoStore writes SRAM to nonvolatile memory on power-down using a 19.8–82.0 µF VCAP capacitor; STORE/RECALL are also controlled by software or the HSB pin.

Features

  • 16-Mbit nvSRAM, SRAM interface
  • AutoStore on power-down via VCAP
  • STORE via software or HSB pin
  • RECALL via software or power-up
  • QuantumTrap nonvolatile cell tech
  • 1M STORE cycles to QuantumTrap
  • 20-year data retention
  • Infinite SRAM R/W/RECALL cycles
  • Sleep mode current 10 µA max
  • Power-up RECALL duration 30 ms
  • STORE cycle duration 8 ms
  • VCAP capacitor 19.8 µF to 82 µF

Benefits

  • Retains data through power loss
  • No battery needed for retention
  • Flexible save/restore control
  • Fast restart after power returns
  • High endurance for frequent saves
  • No wear-out from SRAM writes
  • Long service life for stored data
  • Sleep cuts idle power drain
  • 10 µA sleep suits low-power systems
  • Predictable shutdown save time
  • Simple hold-up cap eases design
  • Blocks access during STORE/RECALL
Documents

Design resources

Developer community