Density4 MBit
-
InterfacesParallel
-
Lead Ball FinishPure Sn
-
Operating Temperature range-40 °C to 125 °C
-
Operating Voltage (VCCQ) max3.6 V
-
Operating Voltage range2.7 V to 3.6 V
-
Organization (X x Y)256Kb x 16
-
Peak Reflow Temp260 °C
-
QualificationAutomotive(E)
-
Speed25 ns
|
OPN
|
CY14B104NA-ZS25XE |
|---|---|
| Product Status | discontinued |
| Infineon Package | |
| Package Name | TSOP-II-44 (51-85087) |
| Packing Size | 270 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
TW
|
| Country of Diffusion (CoD) |
US
|
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | TSOP-II-44 (51-85087) |
| Packing Size | 270 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
TW
|
| Country of Diffusion (CoD) |
US
|
Features
- 4-Mbit nvSRAM (256K × 16)
- 16-bit bus with BHE/BLE bytes
- 25 ns/45 ns asynchronous access
- AutoStore on power-down via VCAP
- STORE via HSB pin or software seq
- RECALL on power-up or software seq
- Parallel STORE/RECALL of all cells
- VCAP capacitor 61–180 µF
- HSB busy LOW during STORE/RECALL
- SRAM R/W blocked during STORE/RECALL
- Infinite SRAM read/write/RECALL
- Up to 1,000K nonvolatile STORE ops
Benefits
- SRAM speed with nonvolatile backup
- AutoStore saves data at power loss
- HSB/software control adds flexibility
- Power-up RECALL restores state fast
- Parallel store/recall cuts downtime
- Byte enables reduce bus activity
- Defined VCAP sizing eases design-in
- HSB busy avoids data corruption
- Blocks R/W during NVM updates
- Infinite SRAM cycles avoid wear-out
- High STORE endurance lowers service
- Long retention keeps data after off
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.