CT max0.3 pF
-
IF max400 mA
-
PackageT1
-
RF0.9 Ω
-
VBR min150 V
|
OPN
|
BXY43T1PZZZA1 |
|---|---|
| Product Status | not for new design |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | N/A |
| Packing Type | N/A |
| Moisture Level | N/A |
| Moisture Packing | N/A |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
|
|
|
| Product Status | not for new design |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | |
| Moisture Level | - |
| Moisture Packing | |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- High reverse voltage
- VBRmin 150V
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.