CT max0.26 pF
-
IF max5000 mA
-
RF1.2 Ω
-
VBR min50 V
| Recommended | |
|
OPN
|
|
| Product Status | active and preferred |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | N/A |
| Packing Type | N/A |
| Moisture Level | N/A |
| Moisture Packing | N/A |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | |
| Moisture Level | - |
| Moisture Packing | |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- HiRel Discrete and Microwave Semiconductor
- PIN Diode for high speed switching of RF signals
- Very low capacitance
- Hermetically sealed microwave package
- Type Variant No.s 01 to 02
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.