BUY15CS23J-01(ES)
Active and preferred

BUY15CS23J-01(ES)

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BUY15CS23J-01(ES)
BUY15CS23J-01(ES)


Product details

  • Comments
    Package SMD05
  • Die Size
    3
  • ESD Class
    class 1C
  • Generation
    PowerMOS
  • ID (@25°C) max
    23 A
  • IDpuls
    93 A
  • Language
    SPICE
  • Optional TID Rating (kRad(si))
    100
  • Package
    SMD-0.5
  • Polarity
    N
  • Product Category
    Rad tol MOSFETs
  • Ptot max
    75 W
  • QG
    25.5 nC
  • QPL Part Number
    5205/031/01
  • Qualification
    ESA
  • RDS (on) (@25°C) max
    0.06 Ω
  • TID max
    100 Krad(Si)
  • VBRDSS
    150 V
  • VDS
    150 V
  • VF max
    1.2 V
  • VGS
    +/-20 V

OPN
BUY15CS23J01ESH4SA1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type VACUUM RELEASED TRAY
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type VACUUM RELEASED TRAY
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Radiation Hard Power Switch 150V/23A

Features

  • N-channel
  • Low RDS(on)
  • Single Event Effect (SEE) hardened
    LET 73, Range: 253μm VGS = -10V, VDS = 150V, approved;
    LET 55, Range: 95 μm VGS = -15V, VDS = 150V, approved;
  • Total Ionisation Dose (TID) hardened 100 kRad approved (Level R)
  • Hermetically sealed
Documents

Design resources

Developer community