CommentsPackage SMD2
-
Die Size3
-
ESD Classclass 2
-
GenerationPowerMOS
-
ID (@25°C) max80 A
-
IDpuls300 A
-
LanguageSPICE
-
Optional TID Rating (kRad(si))100
-
PackageSMD-2
-
PolarityN
-
Product CategoryRad tol MOSFETs
-
Ptot max250 W
-
QG175 nC
-
QualificationCOTS
-
RDS (on) (@25°C) max0.0065 Ω
-
TID max100 Krad(Si)
-
VBRDSS60 V
-
VDS60 V
-
VF max1.3 V
-
VGS+/-20 V
| Recommended | |
|
OPN
|
|
| Product Status | active and preferred |
| Infineon Package | N/A |
| Package Name | N/A |
| Packing Size | N/A |
| Packing Type | N/A |
| Moisture Level | N/A |
| Moisture Packing | N/A |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | |
| Moisture Level | - |
| Moisture Packing | |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- N-channel
- Low RDS(on)
- Hermetically sealed
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.