BSZ240N12NS3 G
Active
RoHS Compliant

BSZ240N12NS3 G

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BSZ240N12NS3 G
BSZ240N12NS3 G


Product details

  • Ciss
    1400 pF
  • Coss
    170 pF
  • ID (@25°C) max
    37 A
  • IDpuls max
    148 A
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    PQFN 3.3 x 3.3
  • Polarity
    N
  • Ptot max
    66 W
  • QG (typ @10V)
    20 nC
  • RDS (on) (@10V) max
    24 mΩ
  • Rth
    1.9 K/W
  • VDS max
    120 V
  • VGS(th) range
    2 V to 4 V
  • VGS(th)
    3 V

OPN
BSZ240N12NS3GATMA1
Product Status active
Infineon Package
Package Name PQFN 3x3
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT,MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name PQFN 3x3
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT,MY
The 120V OptiMOS™ family offers at the same time the lowest on-state resistances of the industry and the fastest switching behavior, allowing for the achievement of outstanding performance in a wide range of applications. The 120V OptiMOS™ technology gives new possibilites for optimized solutions.

Features

  • Excellent switching performance
  • World’s lowest R DS(on)
  • Low Q g and Q gd
  • Excellent gate charge
  • RoHS compliant-halogen free
  • MSL1 rated

Benefits

  • Environmentally friendly
  • Increased efficiency
  • Highest power density
  • Less paralleling required
  • Smallest board-space consumption
  • Easy-to-design products

Applications

Documents

Design resources

Developer community