Oct 21, 2026
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
Oct 21, 2026
Product details
-
Ciss1000 pF
-
Coss170 pF
-
ID (@25°C) max40 A
-
IDpuls max160 A
-
MountingSMD
-
Operating Temperature range-55 °C to 150 °C
-
PackagePQFN 3.3 x 3.3
-
Pin Count8 Pins
-
PolarityN
-
Ptot max52 W
-
Qgd2.8 nC
-
QG (typ @10V)15 nC
-
QG (typ @4.5V)7.6 nC
-
RDS (on) (@4.5V LL) max20.8 mΩ
-
RDS (on) (@10V) max14.6 mΩ
-
RDS (on) (@4.5V) max20.8 mΩ
-
RthJA max62 K/W
-
RthJC max2.4 K/W
-
Rth max2.4 K/W
-
Special FeaturesLogic Level
-
VDS max100 V
-
VGS(th) range1.1 V to 2.3 V
-
VGS(th)1.7 V
| Recommended | ||
|
OPN
|
BSZ146N10LS5ATMA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | PQFN 3x3 | |
| Packing Size | 5000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
CN,MY,TH
|
|
| Country of Diffusion (CoD) |
AT,DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | PQFN 3x3 |
| Packing Size | 5000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN,MY,TH
|
| Country of Diffusion (CoD) |
AT,DE
|
Features
- Low R DS(on) in small package
- Low gate charge
- Lower output charge
- Logic level compatibility
Benefits
- Higher power density designs
- Higher switching frequency
- Reduced parts count
- Driven directly from microcontrollers
- System cost reduction
Share in WeChat
Scan the QR code with your WeChat App to share this page.