Ciss910 pF
-
Coss390 pF
-
ID (@25°C) max80 A
-
IDpuls max320 A
-
MountingSMD
-
Operating Temperature range-55 °C to 150 °C
-
PackagePQFN 3.3 x 3.3
-
Pin Count8 Pins
-
PolarityN
-
QG (typ @10V)13.6 nC
-
QG (typ @4.5V)6.3 nC
-
RDS (on) (@4.5V LL) max3.9 mΩ
-
RDS (on) (@4.5V) max3.9 mΩ
-
RDS (on) (@10V) max3.1 mΩ
-
RthJA max60 K/W
-
RthJC max4.1 K/W
-
Rth4.1 K/W
-
Special FeaturesLogic Level
-
VDS max25 V
-
VGS(th) range1.2 V to 2 V
-
VGS(th)1.6 V
| Recommended | ||
|
OPN
|
BSZ031NE2LS5ATMA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | PQFN 3x3 | |
| Packing Size | 5000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
CN
|
|
| Country of Diffusion (CoD) |
AT
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | PQFN 3x3 |
| Packing Size | 5000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
AT
|
Features
- Best-in-class on-state resistance
- Benchmark switching performance
- RoHS compliant and halogen free
- Optimized EMI behavior
Benefits
- Highest efficiency
- Highest power density with PQFN 3.3x3.3
- Reduction of overall system costs
- Operation at high-switching frequency
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.