Ciss300 pF
-
Coss50 pF
-
ID max0.5 A
-
IDpuls max2 A
-
ModeEnhancement
-
MountingSMD
-
Operating Temperature min-55 °C
-
PackageSOT-223
-
PolarityN
-
Ptot max1.8 W
-
RDS (on) max3000 mΩ
-
VDS max400 V
-
VGS(th) range2.1 V to 4 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Features
- Enhancement mode
- Normal level
- Avalanche rated
- Fast switching
- Dv/dt rated
- Pb-free lead-plating
- RoHS compliant, halogen-free
- Qualified according to automotive standards
- PPAP capable
Benefits
- Low RDS(on) provides higher efficiency and extends battery life
- Small packages save PCB space
- Best-in-class quality and reliability
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.