Ciss126 pF
-
Coss47 pF
-
ID max1.4 A
-
IDpuls max5.6 A
-
PackageSOT-363
-
Ptot max0.5 W
-
QG0.6 nC
-
RDS (on) (@1.8V) max240 mΩ
-
RDS (on) (@2.5V) max160 mΩ
-
RthJA max250 K/W
-
VDS max20 V
-
VGS(th) range0.3 V to 0.95 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Features
- Enhancement mode
- Ultra logic level
- Avalanche rated
- Fast switching
- Dv/dt rated
- Pb-free lead-plating
- RoHS compliant, halogen-free
- Qualified according to automotive standards
- PPAP capable
Benefits
- Low RDS(on) provides higher efficiency and extends battery life
- Small packages save PCB space
- Best-in-class quality and reliability
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.