Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
BSC097N06NST
END OF LIFE
discontinued
RoHS Compliant

BSC097N06NST

END OF LIFE
OptiMOS™ 5 power MOSFET with enhanced temperature rating for improved robustness

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • ID (@25°C) max
    48 A
  • IDpuls max
    192 A
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    SuperSO8 5x6
  • Pin Count
    8 Pins
  • Polarity
    N
  • Ptot max
    43 W
  • Qgd
    2.6 nC
  • QG (typ @10V)
    12 nC
  • RDS (on) (@10V) max
    9.7 mΩ
  • RthJC max
    3.5 K/W
  • Rth
    2.1 K/W
  • VDS max
    60 V
  • VGS(th)
    2.8 V

OPN
BSC097N06NSTATMA1
Product Status discontinued
Infineon Package
Package Name SuperSO8 5x6
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes

Product Status discontinued
Infineon Package
Package Name SuperSO8 5x6
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
OptiMOS™ 5 power MOSFET in SuperSO8 package offers the latest technology together with temperature improvements in the package. This new combination enables higher power density as well as improved robustness. Compared to lower rated MOSFET devices, the 175°C TJ_MAX feature offers either more power at a higher operating junction temperature or longer lifetime at the same operating junction temperature.

Features

  • Low RDS(on)
  • Optimized for synchronous rectification
  • Enhanced 175°C capability in SuperSO8

Benefits

  • Longer life time
  • Highest efficiency and power density
  • Highest system reliability
  • Thermal robustness

 

Applications

Documents

Design resources

Developer community