Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
BSC0804LS
END OF LIFE
discontinued
RoHS Compliant

BSC0804LS

END OF LIFE
OptiMOS™ low-voltage power MOSFETs - perfectly addressing the needs of charger and adapter designs

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Ciss
    1600 pF
  • Coss
    250 pF
  • ID max
    40 A
  • IDpuls max
    160 A
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    SuperSO8
  • Polarity
    N
  • Ptot max
    83 W
  • QG (typ @4.5V)
    12 nC
  • QG (typ @10V)
    19 nC
  • RDS (on) (@10V) max
    9.6 mΩ
  • RDS (on) (@4.5V LL) max
    12.5 mΩ
  • RDS (on) (@4.5V) max
    12.5 mΩ
  • RthJA max
    50 K/W
  • RthJC max
    1.8 K/W
  • Rth
    1.8 K/W
  • VDS max
    100 V
  • VGS(th) (typ) range
    1.1 V to 2.3 V
  • VGS(th) (typ)
    1.7 V

OPN
BSC0804LSATMA1
Product Status discontinued
Infineon Package
Package Name SuperSO8 5x6
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes

Product Status discontinued
Infineon Package
Package Name SuperSO8 5x6
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
OptiMOS™ PD power MOSFET is Infineon’s portfolio targeting USB-PD and adapter applications. The products offer fast ramp-up and optimized lead times. OptiMOS™ low-voltage MOSFETs for power delivery enable designs with less parts leading to BOM cost reduction. OptiMOS™ PD features quality products in compact, lightweight packages.Click here to view full portfolio .

Features

  • Logic level availability
  • Low on-state resistance RDS(on)
  • Low gate, output and reverse recovery charge
  • Excellent thermal behavior
  • Available in 2 small standard packages

Benefits

  • Short lead times (≤10 weeks)
  • Quick quote response
  • Highest efficiency and power density designs
  • Compact, lightweight and environmentally friendly products
  • Excellent price-performance ratio

Applications

Documents

Design resources

Developer community